Safety light curtains

Productselector

Curtain for efficient safety

Reliable and interference-immune sensor safety technology ensures high system availability and productivity. Wherever man and machine work "hand in hand", our safety light curtains can be used vertically as hand and finger protection, as access guarding as well as horizontally as area protection. With respect to integration capability, availability and cost effectiveness, they meet the highest requirements.

MLC 500

Productselector

Type 4 safety light curtains

The MLC 500 series includes the newest generation of extremely sturdy type 4 safety light curtains. Three function classes – Basic, Standard and Extended – enable the most efficient use of devices from simple standard applications to complex controlled safeguarding processes. The devices can be used universally, due to the flexible fastening concept and the option of form-locking installation. In addition, the series offers custom solutions for further areas of application. These include extra slim design, AIDA-compliant pin assignment, integrated AS-i interface, protection classes IP67/69K as well as especially impact-resistant, cascadable or EX-certified models.

Meer

MLC 300

Productselector

Type 2 safety light curtains

The 300 series MLC safety light curtains are the latest generation of extremely slim and robust type 2 devices with slightly set back front screen and reinforced side walls. The devices are available in the Basic and Standard versions, thereby fulfilling various requirements. They can be used universally, due to metal end caps, a flexible fastening concept and the option of form-locking installation. There are also variants which have an AIDA-compliant pin assignment.

Meer