|
The modular concept of the new BCL 300i bar code readers enables users to select optimally-suited equipment features, thereby making use of highly flexible and economical solutions.
|
|
 |
The compact design of the BCL 300i allows the device to be placed close to the conveyor line. Four optionally heatable optics (high, medium, low and ultra low density) with high depth of field and large opening angles guarantee reliable detection, especially for wide conveyor lines.
Deflecting Mirror and Oscillating Mirror models as well as full code reconstruction technology (full CRT) for reading damaged or soiled codes also increase flexibility.
The connection system does not leave anything to be desired terminals are even available in the device hood if required. The devices can be used as Ethernet switches. Configuration is done in the fieldbus directly via the control or outside the fieldbus through the integrated webConfig via USB or Ethernet.
|