|
Measuring just 23.
1 x 12
x 8 mm, all device versions of the 2 Series are considerably smaller than a matchbox. At the same time, these throughbeam photoelectric sensors, retro-reflective photoelectric sensors and diffuse reflection light scanners convince with ranges of up to 2 m.
With their small, homogenous and highly visible light spot generated by a pin-point LED, the sensors are ideal for the detection of small parts. These tiny devices are unbeatable when the designer is confronted with highly constrained spaces yet needs a highly flexible solution in addition to good performance (pnp/npn switching output, light/dark switching). Secure and simple mounting of the sensors with standard workshop M3 screws further increases their appeal. The housing, molded with thermoelastic elastomer, guarantees permanent protection against environmental influences with IP 67. |
|

Small, robust and powerful: the new optical sensors of the miniature 2 Series.
|