Press Releases

Install photoelectric sensors more efficiently


  With the "omni-mount" from Leuze electronic, photoelectric sensors can be mounted and adjusted quicker and more easily.

 „omni-mount“ from Leuze electronic

In addition to the tried and tested M18 hole mounting performed by Universal photoelectric sensors, Leuze electronic has now combined this mounting process with simple alignment with the new 318B series including the so-called "omni-mount" process at no additional cost.

The omni-mount alignment with the option of easy fine adjustment is based on the reversed use of mounting nuts. Their special form enables form-locking sensor fastening at various alignment angles (±8° in every direction) together with the spacer disc included in delivery.

Obstruction-free embedded mounting e.g. lateral to a transport system very close to the transport material is also possible. The brightly visible brightVision light spot and the clear yellow/green LED status display for operation, signal and performance reserve also support quick and easy commissioning.

Obstruction-free embedded mounting




Press Inquiries:
Leuze electronic GmbH + Co. KG
Matthias May
Phone: +49 7021 573-367
E-Mail: matthias.may@leuze.de
Internet: www.leuze.com