|
|
|
Wherever food, beverages, pharmaceutical products or even cosmetics are manufactured, processed or packaged, hygienic design has become a central requirement for machines and systems.
Leuze electronic presents new, globally unique contrast scanners in WASH-DOWN design that withstand the increasingly necessary and more intensive cleaning and disinfection cycles.
|
|
 |
In addition to the contrast scanners of the 3B series, Leuze electronic has, with the KRT 55 contrast scanners, developed a scalable housing technology. Its V4A stainless steel housing makes this technology particularly well suited for areas that are intensively cleaned and disinfected. The new sensors fulfill the requirements of ECOLAB, IP67, IP69K and also the CleanProof+ standard defined by Leuze. Here, Leuze electronic extends the test range by including additional substances, testing at increased temperatures.
With the KRT 55 contrast scanners, devices are available with two transmitter variants - RGB light and white light - that are characterized by extremely short response times of 50 µs and high repeatability. With regard to their configuration options, they also perform big. Here, IO-Link makes on-site configuration possible with unmatched simplicity and reproducibility. With the three teach processes: 2-point teach, static 1-point teach and dynamic 2-point teach, the optimum teach process is available for every type of machine use. Furthermore, the switching thresholds ascertained via teach-in can be changed during running operation with EasyTune. By means of this online switching-threshold correction, it is possible to quickly respond to changed process parameters without performing a new teach-in.
One special feature is YellowBoost, a form of yellow support developed by Leuze with which contrast detection of the white-light contrast scanner is optimized. Although this affects all wavelengths, the improvement of the signal deviation is strongest in the yellow-light range, hence the name of the function.
With IO-Link in combination with the EasyTune switching threshold correction and YellowBoost, Leuze electronic has implemented globally unique features in the unrivaled stainless steel contrast scanners.
Read more: HYGIENE design sensors from Leuze electronic awarded EHEDG expertise
|