| New AS-i coupling module ASKM2 |
Safety sensors with integrated AS-i interface are suitable for direct M12 connection to the yellow AS-i cable. Aptly named “coupling modules” are provided for sensors without this kind of interface either for contact-related switching signals or for safety semiconductor outputs.
more...
|
| Direct software start via TCI |
The new TSI interface (Tool Calling Interface) specified by the PUO (PROFIBUS User Organization), now brings significant simplifications to project planning big projects and operating these applications. With TCI it will be possible in the future to call up manufacturer-specific device tools directly from out of the engineering system, without having to bother about the physical bus access and the station address.
more...
|
| SOLID-4E - now provided in 14 mm resolution |
With the 14 mm resolution, users can now realize a reliable hand and finger protection with SOLID-4E, and use all the standard advantages of this Safety Light Curtain.
more...
|
| Machine Safety Catalog |
On just under 500 pages, the new Leuze lumiflex Catalog presents the company’s complete product portfolio.
more...
|
| Safexpert Version 5.4 Complies with the Latest Standards |
Don’t overlook any safety-relevant requirements! Safexpert, the PC software for systematic safety engineering on machinery and plant systems, will help to make sure you don’t. The new Version 5.4. provides you with some improvements. In addition to EN 954-1, Safexpert 5.4 now also incorporates the new standards “EN ISO 13849-1” and “EN 62061”.
more...
|
| To some it’s just a plug for you it’s the easiest way to configure your safety laser scanner! |
The latest generation of Leuze Safety Laser Scanners: ROTOSCAN RS4 with intelligent ConfigPlug for easiest device exchange with no configuration expense
more...
|