Press Releases

Always on the newest state.
For journalists and editors all press releases, with pictures to download, are available.





Light-section sensors open new application possibilities
With the new LRS 36 and LPS 36 light-section sensors, Leuze electronic has realized sensors for economical object detection over long measurement ranges from 200 to 800 mm.
more

Miniature series with high ranges
Measuring just 23.1 x 12 x 8 mm, all device versions of the 2 Series are considerably smaller than a matchbox. At the same time, these throughbeam photoelectric sensors, retro-reflective photoelectric sensors and diffuse reflection light scanners convince with ranges of up to 2 m.
more

Special material – no problem!
For the Leuze electronic Safety Hinge Switch of the S400 series, a new model S410 with wider fork dimensions is now available.
more

Safety is always part of the game
Soccer and safety are inseparably linked to each other – both during the world cup in South Africa as well as in Stuttgart during the "Day of Science" on the Vaihingen campus.
more

Smart camera for fast codes
The reading of quickly moving labels is a big and frequent challenge encountered by smart cameras in practical applications. The new LSIS 422i from Leuze electronic reliably masters this task and offers all of the advantages of the LSIS 400 series, such as the practical Web-based configuration with a standard browser.
more

Barcode reader with integrated PROFINET

The BCL 548i from Leuze electronic is the world's first barcode reader with integrated PROFINET. It is thus capable of being operated directly in PROFINET networks.
more

More than just a gateway
With the MA 200i family, Leuze electronic brings simple and convenient access to a wide range of network structures for all non-fieldbus-capable devices.
more

If you want to be taken up to our press distributor, or if you have further questions, please contact us:

Leuze electronic GmbH + Co. KG
Editorial office

Matthias May
Tel.: +49 8141 5350-123
Fax: +49 8141 5350-190
Matthias.May@leuze.de