S10

Technical Data

Technical Data series
S10-01.103 S10-01.110 S10-P01
Operating ambient temperature range [°C] -25...+70 -25...+70 -25...+70
Contact layout normally closed contacts 1 2 1
Contact layout normally open contacts 1 - 1
Max. switching frequency [switching cycles/h] 6000 6000 6000
Mechanical seviceable life [switching cycles] 1x106 1x106 1x106
IP Enclosure rating IP67 IP67 IP67
Actuating force for insertion [N] 10 10 10
Actuating force for withdrawal [N] 20 20 20
Nominal voltage of the control circuits [VAC] 440 440 440
Max. permanent current of the control circuits [A] 10 10 6