CPSET-M01, -M02 - Safety Sensor Sets

Ordering information

The CPSET-M01 and CPSET-M02 Safety Sensor Sets are used with 3-beam access guarding with Muting. 2 Reflection Light Beam Devices with crossed beams are used as Muting sensors. The Muting sensors and reflectors are already mounted at the factory on the fixing component of the MMS Muting Mounting System; the safety devices are pre-mounted in the Device Columns and pre-parametered accordingly. The transmitter's power is supplied via the receiver. All cables, including the shared cable to the cabinet, are included in the delivery. Further adjustments are possible with the SafetyLab PC software.

CPSET complete system, 3-beam for applications with 2-sensor Parallel Muting

Article Description
a CPR400/3-mxl01/R2 3-beam Light Beam Device receiver with integrated Muting Indicator
b UDC-1600-S1 Device Columns
c CPT400/3/T1SO 3-beam Light Beam Safety Device transmitter incl. power supply cable, 10 m with M12 plug
d MMS-A-1000 Muting sensor mounting system
e MMS-P-1000 Muting sensor mounting system
f PRK 25B Accessories set with Reflection Light Beam Devices
g CB-LDH-xx000-12GF Connecting cable, CPSET-M01: 10 m, CPSET-M02: 25 m

Functions
  • 2-sensor Parallel Muting

  • Integrated Muting indicator

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 1 connecting and operating instructions manual

  • Mounting and cabling accessories


Art. no. Article Description Special feature
909983 CPSET-M01 Complete system for applications with 2-sensor Parallel Muting incl. 10 m cable
909984 CPSET-M02 Complete system for applications with 2-sensor Parallel Muting incl. 25 m cable