CPSET-M03, -M04 - Safety Sensor Sets

Ordering information

The CPSET-M03 and CPSET-M04 Safety Sensor Sets are used with 3-beam access guarding with Muting. 4 light scanners are used as Muting sensors; two in front of and two behind the safety sensor. The Muting sensors and reflectors are already mounted at the factory on the fixing component of the MMS Muting Mounting System; the safety devices are pre-mounted in the Device Columns and pre-parametered accordingly. The transmitter's power is supplied via the receiver. All cables, including the shared cable to the cabinet, are included in the delivery. Further adjustments are possible with the SafetyLab PC software.

CPSET complete system, 3-beam for applications with 4-sensor Double Parallel Muting

Article Description
a CPR400/3-mxl02/R2 3-beam Light Beam Device receiver with integrated Muting Indicator
b UDC-1600-S1 Device Columns
c CPT400/3/T1SO 3-beam Light Beam Safety Device transmitter incl. power supply cable, 10 m with M12 plug
d MMS-A-350 Muting Mounting System
e HRT 46B Accessories set with reflection light scanners
f CB-LDH-xx000-12GF Connecting cable, CPSET-M03: 10 m, CPSET-M04: 25 m

Functions
  • 4-sensor Parallel Muting

  • Integrated Muting indicator

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 1 connecting and operating instructions manual

  • Mounting and cabling accessories


Art. no. Article Description Special feature
909985 CPSET-M03 Complete system for applications with
4-sensor Double Parallel Muting
incl. 10 m cable
909986 CPSET-M04 incl. 25 m cable