CPSET-M05, -M06 - Safety Sensor Sets

Ordering information

The CPSET-M05 and CPSET-M06 Safety Sensor Sets are used with 2-beam access guarding with Muting. 2 Reflection Light Beam Devices with crossed beams are used as Muting sensors. The Muting sensors and reflectors are already mounted at the factory on the fixing component of the MMS Muting Mounting System; the safety devices are pre-mounted in the Device Columns and pre-parametered accordingly. All cables, including the cable to the cabinet, are included in the delivery. Further adjustments are possible with the SafetyLab PC software.

Active-passive solution: CPSET complete system 2-beam for applications with 2-sensor Parallel Muting

Article Description
a CPRT500/2-mxl01/R2 Muting transceiver with integrated LED Muting Indicator
b UDC-1600-S1 Device Columns
c CPM500/2V-SO Deflecting Mirror
d MMS-A-1000 Muting Mounting System
e MMS-P-1000 Muting Mounting System
f PRK 25B Accessories set with Reflection Light Beam Devices
g CB-LDH-xx000-12GF Connecting cable, CPSET-M05: 10 m, CPSET-M06: 25 m

Functions
  • 2-sensor Parallel Muting

  • Integrated Muting indicator

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 1 connecting and operating instructions manual

  • Mounting and cabling accessories


Art. no. Article Description Special feature
909987 CPSET-M05 Complete system for applications with
2-sensor Parallel Muting
incl. 10 m cable
909988 CPSET-M06 incl. 25 m cable