CPSET-M07, -M08 - Safety Sensor Sets

Ordering information

The CPSET-M07 and CPSET-M08 Safety Sensor Sets are used with 2-beam access guarding with Muting. 4 light scanners are used as Muting sensors; 2 in front and 2 behind the safety sensor. The Muting sensors and reflectors are already mounted at the factory on the fixing component of the MMS Muting Mounting System; the safety devices are pre-mounted in the Device Columns and pre-parametered accordingly. All cables, including the shared cable to the cabinet, are included in the delivery. Further adjustments are possible with the SafetyLab PC software.

Active-passive solution: CPSET 2-beam complete system for applications with 4-sensor Double Parallel Muting

Article Description
a CPRT500/2-mxl02/R2 Muting transceiver with integrated LED Muting Indicator
b UDC-1600-S1 Device Columns
c CPM500/2V-SO Deflecting Mirror
d MMS-A-350 Muting Mounting System
e HRT 46 Accessories set with reflection light scanners
f CB-LDH-xx000-12GF Connecting cable, CPSET-M07: 10 m, CPSET-M08: 25 m

Functions
  • 4-sensor Parallel Muting

  • Integrated Muting indicator

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 1 connecting and operating instructions manual

  • Mounting and cabling accessories


Art. no. Article Description Special feature
909989 CPSET-M07 Complete system for applications with
4-sensor Double Parallel Muting
incl. 10 m cable
909990 CPSET-M08 incl. 25 m cable