CPSET-M11 - Safety Sensor Sets

Ordering information

With the CPSET-M11 safety sensor system reflection light scanners serve as Muting sensors. The implemented 4-sensor Parallel Muting enables a space-saving arrangement at system separation points on conveyor lines. The Muting sensors can be very easily directed at the transport material with the start-up and their scan range can be set accordingly. The display and control unit included with delivery is prepared for mounting on the hard guard. The safety sensor is already pre-parametered at the factory according to the application. Further adjustments are possible with the SafetyLab PC software. The connection cable to the cabinet must be ordered separately.

Active-passive solution: CPSET complete system with 4-sensor Double Parallel Muting for guarding separation points in linked systems

Article Description
a CPRT500/2-m03/R2 Muting transceiver
b UDC-1900-S1 Device Columns
c CPM500/2V-SO Deflecting Mirror
d AC-BB-OPT Display and control unit with start button and Muting Indicator mounted on mounting plate
e MMS-A-350 Muting Mounting System
f HRT 46B Accessories set with reflection light scanners

Functions
  • 4-sensor Parallel Muting

  • Integrated Muting indicator

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 4 BT46.1 fixing components

  • 2 M12 Y-distributors

  • 2 cables, 15 m, for HRT Muting sensor

  • Mounting and cabling accessories

  • 1 connecting and operating instructions manual


Art. no. Article Description Special feature
909992 CPSET-M11 Complete system for applications with
4-sensor Double Parallel Muting
Without machine interface cable
to the cabinet