CPSET-M12 - Safety Sensor Sets

Ordering information

The CPSET-M12 safety sensor system with 2-sensor Parallel Muting via induction loops enables safe activation of the Muting function by forklifts. The induction loops are laid in the floor so that people cannot trigger the Muting function with simple metallic objects. The display and control unit with evaluation unit for the induction loops included with delivery is prepared for mounting on the hard guard. The safety sensor is already pre-parametered at the factory according to the application. Further adjustments are possible with the SafetyLab PC software. The connection cable to the cabinet must be ordered separately.

Active-passive solution: CPSET complete system with inductive Muting for guarding palette transfer stations

Article Description
a CPRT500/2-m03/R2 Muting transceiver
b UDC-1900-S1 Device Columns
c CPM500/2V-SO Deflecting Mirror
d AC-BB-IND Display and control unit with integrated evaluation unit for induction loops with start button and Muting Indicator mounted on mounting plate
e KAS_1 Induction loop, 6 m, with connection cable

Functions
  • Muting with 2 induction loops

  • Integrated Muting indicator

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 2 HARAX M12 plugs

  • Mounting and cabling accessories,

  • Connecting and Operating Instructions


Art. no. Article Description Special feature
909991 CPSET-M12 Complete system for applications with
2-sensor Parallel Muting
Without machine interface cable
to the cabinet