CPSET-M20 - Safety Sensor Sets

Ordering information

With the CPSET-M20 safety sensor system, the Muting function for temporarily bridging the protective field function is activated by a Reflection Light Beam Device signal and another signal, generally received from another sensor via a PLC. The CPSET-M20 is designed for exit applications with which the transport material to be muted moves out of the danger zone and the Muting light beam in front of the protective field is interrupted. The light beam must be activated here within 4 seconds after the PLC control signal. The restart interlock is selected; the contactor monitoring, on the other hand is not activated. The system also features increased MultiScan and sensor filter times and therefore works reliably in environments where disturbances are common. Further adjustments are possible with the SafetyLab PC diagnostics and parametering software.

Active-passive solution: CPSET complete system for Muting applications in storage and conveyor systems

Article Description
a CPRT500/2-m04/T4 Muting transceiver
b CPM500/2V Deflecting Mirror
c AC-ABF-SL1 Display and control unit with start button and Muting indicator
d PRK 46B, TKS 50x50 Accessories set with Reflection Light Beam Devices (with mounting brackets for fixing to the slot)
e CB-M12-15000S-8GF Connecting cable, 15 m

Functions
  • 2-signal Parallel Muting

  • Integrated Muting indicator

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 1 BT46.1 fixing component

  • 2 distribution cables (2 m, 5 m)

  • 1 connecting cable for distribution cable (1 m)

  • 1 M12 machine interface cable

  • Mounting and cabling accessories

  • 1 connecting and operating instructions manual


Art. no. Article Description Special feature
909979 CPSET-M20 Complete system for applications
with Parallel Muting from 2 different signal sources
incl. cable and control unit