CPSET-M23 - Safety Sensor Sets

Ordering information

The CPSET-M23 safety sensor system is used with 2-beam access guarding with Muting. 2 Reflection Light Beam Devices with crossed beams are used as Muting sensors. All cables, except the cable to the cabinet, are included in the delivery. The Muting sensors and reflectors are already mounted at the factory on the MMS Muting Mounting System's fixing component. The safety devices are also already pre-mounted in the Device Columns and pre-parametered according to the application. Further adjustments are possible with switches in the device or with the SafetyLab PC software.

Active-passive solution: CPSET complete system 2-beam for applications with 2-sensor Parallel Muting

Article Description
a CPRT500/2-ml0/R2 Muting transceiver with integrated LED Muting Indicator
b UDC-1300-S1 Device Columns
c CPM500/2V-SO Deflecting Mirror
d MMS-A-1000 Muting Mounting System
e MMS-P-1000 Muting Mounting System
f PRK 46B Accessories set with Reflection Light Beam Devices

Functions
  • 2-sensor Parallel Muting

  • Integrated Muting indicator

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 1 connecting and operating instructions manual

  • Mounting and cabling accessories


Art. no. Article Description Special feature
909978 CPSET-M23 Complete system for applications with 2-sensor Parallel Muting without machine interface cable to the cabinet