CPSET-M24 - Safety Sensor Sets

Ordering information

The CPSET-M24 Safety Sensor Set is used with 2-beam access guarding with Muting. 4 Reflection Light Beam Devices with parallel beams are used as Muting sensors. All cables, except the cable to the cabinet, are included in the delivery. The Muting sensors and reflectors are already mounted at the factory on the MMS Muting Mounting System's fixing component. The safety devices are also already pre-mounted in the Device Columns and pre-parametered according to the application. Further adjustments can be made via switch in the device or via the SafetyLab PC software.

Active-passive solution: CPSET complete system, 2-beam for applications with 4-sensor Sequential Muting
Active-passive solution: CPSET complete system, 2-beam for applications with 4-sensor Sequential Muting

Article

Description

a CPRT500/2-m06/R2 Muting transceiver
b UDC-1900-S1 Device Columns
c CPM500/2V-SO Deflecting Mirror
d MMS-A-1000-S Muting Mounting System
e MMS-P-1000-S Muting Mounting System
f PRK 46B Accessories set with Reflection Light Beam Devices
g AC-ABF-SL1 Display and control unit for Muting applications

Functions
  • 4-sensor Sequential Muting

  • Muting time limit

  • Muting restart override function

  • Start/restart interlock

  • MultiScan

Included in delivery:

  • see parts list above

  • 1 connecting and operating instructions manual

  • Mounting and cabling accessories


Art. no.

Article

Description

Special feature

909968 CPSET-M24 Complete system for applications with 2-sensor Parallel Muting Without machine interface cable to the cabinet