
|
|
|
Stationary 2D code readers
Table 1
|
LSIS 122 |
LSIS 123 |
LSIS 422i |
|
 |
 |
 |
|
| Specifications |
| Download |
Data sheet |
Data sheet |
Technical Description |
|
| Description |
Stationary 2D code readers for High-contrast codes |
Stationary 2D code readers for High-contrast codes |
Smart camera with homogeneous, integrated illumination. Very well suited for industrial use through glass window and metal housing. |
|
| Additional functions |
Large reading field for high-contrast codes |
Large reading field for high-contrast codes |
Integrated, homogeneous illumination, motor-driven focus adjustment, webConfig tool |
|
| Reading distance |
25 - 310 mm |
25 - 310 mm |
50 mm ... ∞ |
|
| Smallest resolution |
0,127 mm |
0,127 mm |
0,127 mm |
|
| Reading method |
Imager |
Imager |
Imager |
|
| Types of codes |
bar code
2D code |
bar code
2D code |
Barcode
2D Data Matrix |
|
| Sensor |
CMOS |
CMOS |
Global Shutter CMOS |
|
| Resolution (pixel) |
1280 x 960 |
1280 x 960 |
|
|
| Focus point |
100 mm |
100 mm |
adjustable |
|
| Interfaces Host |
RS 232 |
USB |
R232 |
|
| Interfaces Service |
RS 232 |
USB |
Ethernet TCP/IP |
|
| Digital inputs / outputs |
1 / 1 |
1 / 1 |
8, configurable |
|
| Supply voltage |
10 - 30 V DC |
5 V DC |
10 - 30 V DC |
|
| Protection class |
IP 65 |
IP 65 |
IP 65/67 |
|
| Approvals |
 |
 |
|
|
| Dimensions (mm) |
47 x 40 x 32 |
47 x 40 x 32 |
75 × 55 × 113 |
|
| Connection |
M12 |
M12 |
M12 |
|
| Connectivity / Interfacing units |
| multiNetSlave |
MA 21 100.2 |
|
MA 21 100.2 |
|
| Point to point |
|
|
|
|
| Network master |
MA 31 |
|
MA 31 |
|
| Field bus gateways |
| Profibus DP |
MA 204i |
|
MA 204i |
|
| Profinet |
|
|
|
|
|
InterBus-S |
MA 41 IS |
|
MA 41 IS |
|
| Ethernet TCP/IP |
|
|
|
|
| Accessories |
| Mounting systems |
BT 8, UMS 8 |
BT 8, UMS 8 |
|
|
| Cables |
different cable variants |
different cable variants |
|
|
|
|