
|
|
|
Stationary and hand-held 2D code readers
Table 2
|
IT 4600 |
IT 4800 |
IT 4820 |
IT 4820i |
 |
 |
 |
 |
| Specifications |
Data sheets
(PDF) |
 |
 |
 |
 |
| Code type |
bar code
2D code |
bar code
2D code |
bar code
2D code |
bar code
2D code |
Reading
method |
Imager |
Imager |
Imager |
Imager |
Reading
distance |
53 - 333 mm |
53 - 333 mm |
53 - 333 mm |
53 - 333 mm |
Scanning
rate |
- |
- |
- |
- |
| Interfaces |
Keyboard wedge,
RS 232, USB |
Keyboard wedge,
RS 232, USB |
Bluetooth |
Bluetooth |
| Supply voltage |
4 - 14 V DC |
4 - 14 V DC |
9 V DC |
9 V DC |
| Applications |
high-contrast codes
Protection class IP 41 |
high-contrast codes
Protection class IP 54 |
high-contrast codes
Protection class IP 41 |
high-contrast codes
Protection class IP 54 |
| Approvals |
|
|
|
|
| Interfacing units |
| multiNetSlave |
MA 21 100 |
MA 21 100 |
MA 21 100 |
MA 21 100 |
| Point to point |
- |
- |
- |
- |
| Daisy Chain |
- |
- |
- |
- |
| Network master |
MA 31 |
MA 31 |
MA 31 |
MA 31 |
Profibus DP
InterBus-S |
MA 41 DP-k
MA 41 IS |
MA 41 DP-k
MA 41 IS |
MA 41 DP-k
MA 41 IS |
MA 41 DP-k
MA 41 IS |
| Accessories |
Mounting
systems |
table mount,
wall mount |
table mount,
wall mount |
Base station
ST 2020 |
Base station
ST 2020 |
| Cable |
cable for keyboard wedge, USB, RS 232,
Power supply unit |
cable for keyboard wedge, USB, RS 232,
Power supply unit |
cable for keyboard wedge, USB, TTL RS 232, Power supply unit |
cable for keyboard wedge, USB, TTL RS 232, Power supply unit |
|
|