
|
|
|
Analytical applications
Table 1
|
SRP 100 |
BCL 8 |
BCL 21 |
BCL 22 |
BCL 32 |
 |
 |
 |
 |
| Specifications |
| Download |
|
Data sheet |
Data sheet |
Technical description |
|
 |
 |
 |
 |
| Additional functions |
|
|
|
Daisy Chain
MA 22 DC |
|
| Reading distance |
15 mm - 25 mm |
40 mm - 160 mm |
50 mm - 450 mm |
10 mm - 450 mm |
| Smallest resolution |
0,165 mm |
0,15 mm |
0,12 mm |
0,2 mm |
| Scanning rate |
0,04 m/s
(0,02 - 0,1 m/s) |
600 scans/s |
1000/800 scans/s |
1000/800 scans/s |
| Interfaces Host |
Pin emulation, connection facility to external decoder |
RS 232 |
RS 485 |
RS 232 |
RS 232 |
| Interfaces Service |
Pin emulation, connection facility to external decoder |
MA 8.1 |
RS 232 |
RS 232 |
RS 232 |
| Supply voltage |
5 VDC ± 5 % |
5 VDC
(via MA 8 10 - 30 VDC) |
10 - 30 VDC |
10 - 30 VDC |
| Protection class |
IP 54 |
IP 67 |
IP 65 |
IP 65 |
| Approvals |
|
|
|
|
| Interfacing units |
Decoder DW 11, DC 21 |
|
|
|
| Connectivity / Interfacing units |
multiNetSlave,
+ Parameter memory
+ Display |
|
MA 21 |
MA 2
MA 4
MA 4D |
MA 4
MA 4D |
MA 4
MA 4D |
| Point to point |
|
MA 8.1 |
|
MA 2 |
MA 2 |
| Network master |
|
MA 31 |
MA 31 |
|
|
| Field bus gateways |
| Profibus DP |
|
MA 41 DP-k |
|
MA 41 DP-k |
MA 41 DP-k |
| Profinet |
|
|
|
|
|
|
InterBus-S |
|
MA 41 IS |
|
MA 41 IS |
MA 41 IS |
| Ethernet TCP/IP |
|
|
|
|
| Accessories |
| Mounting systems |
|
BT 8 |
BT 20 |
|
BT 56 |
| Cable |
|
Different plugs and lengths |
Different plugs and lengths |
Different plugs and lengths |
1) Certifications/approvals can be applied for if required by the project.
|
|