
|
|
|
Analytical applications
Table 2
|
BCL 148 |
BCL 108 |
|
|
 |
 |
|
|
| Specifications |
|
|
 |
 |
|
|
Reading
distance |
10 mm - 350 mm
focus setting |
100 mm - 680 mm
focus setting |
|
|
Smallest
resolution |
0,165 mm |
0,15 mm |
|
|
Scanning
rate |
900 scans/s |
900 scans/s |
|
|
Interfaces
- Host
- Service |
RS 485
(RS 232)
|
RS 485
(RS 232) |
|
|
Supply
voltage |
18 - 30 VDC |
18 - 30 VDC |
|
|
Protection
class |
IP 65 |
IP 65 |
|
|
| Approvals |
|
 |
 |
1) |
|
|
|
| Optional |
|
|
|
|
Interfacing
units |
|
|
|
|
| Interfacing units |
|
multiNetSlave,
+ Parameter
memory
+ Display |
|
|
|
|
| Point to point |
|
|
|
|
| Daisy Chain |
|
|
|
|
Network
master |
|
|
|
|
| Field bus gateways |
|
Profibus DP
InterBus-S
|
|
|
|
|
| Intergrated fieldbus |
|
Connection
module
Profibus DP |
|
|
|
|
Connection
module
Devicenet |
|
|
|
|
| Accessories |
|
Mounting
systems |
|
|
|
|
| Cable |
|
|
|
|
1) Certifications/approvals can be applied for if required by the project.
|
|