Stationary barcode readers and hand-held readers
Table 1
|
BCL 8 |
BCL 21 |
BCL 22 |
BCL 31 |
BCL 32 |
BCL 34 |
 |
 |
 |
| Technical data |
| Download |
Technical description |
Technical description |
Technical description |
Technical description |
|
 |
 |
 |
| Description |
Stationary mini barcode reader |
Compact stationary barcode reader |
Stationary barcode reader ("zero-distance") for container handling technology and carton transportation systems |
| Options |
Autoreflact, Daisy Chain |
Daisy Chain via MA 22 DC |
Autoreflact, BCL34: integrated fieldbus |
| Reading distance (dependent on version) |
25 – 160 mm |
50 – 450 mm |
10 – 450 mm |
| Minimum resolution |
0.12 mm |
0.12 mm |
0.2 mm |
| Scanning rate |
600/500 scans/s |
1000/800 scans/s |
1000/800 scans/s |
| Reading method |
Single Line Scanner |
Single Line Scanner Raster Scanner |
Single Line Scanner Raster Scanner |
| Interface host |
RS 232 |
RS 485 |
RS 232 |
RS 485 |
RS 232 |
ProfiBus DP integrated (RS 232) |
| Interface service |
RS 232 |
RS 232 |
RS 232 |
RS 232 |
RS 232 |
RS 232 |
| Digital inputs/outputs |
1 / 1 |
1 / 1 |
2 / 2 |
1 / 1 |
1 / 1 |
1 / 1 |
| Supply voltage |
5 V DC (over MA 8.1 10-30 V DC) |
10 - 30 V DC |
10 - 30 V DC |
| Protection class |
IP67 |
IP65 |
IP65 |
| Certifications |
|
|
|
| Connection |
M12 / 5-pin |
Integrally extruded cable with 15-pin subD
|
15-pin subD plug, M12 via MS 31 / MS 32 / MS 34 |
| Connection options / connector units |
multiNet slave,
+ parameter memory
+ display |
MA 21 |
MA 2
MA 4
MA 4D |
MA 4
MA 4D |
MA 2
MA 4
MA 4D |
MA 4
MA 4D |
|
| Point to point |
MA 8.1 |
|
MA 2 |
|
MA 2 |
|
| multiNet master |
|
MA 31 |
|
MA 31 |
|
|
| Fieldbus gateways |
| Profibus DP |
via MA 204i |
|
via MA 204i |
|
via MA 204i |
MS 34103,
MS 34105 (integrated) |
| Profinet |
via MA 248i |
|
via MA 248i |
|
via MA 248i |
|
| Ethernet TCP/IP |
via MA 208i |
|
via MA 208i |
|
via MA 208i |
|
| CanOpen |
|
|
|
|
|
|
| DeviceNet |
|
|
|
|
|
|
| Ethernet IP |
|
|
|
|
|
|
| EtherCAT |
|
|
|
|
|
|
| Accessories |
| Fixing components |
BT 8 |
BT 20 |
BT 56 |
| Cable + plug |
Various plugs and lengths |
Various plugs and lengths |
Various plugs and lengths |
Profibus plug IN / OUT
Ready-made Profibus cable |
| Other |
|
|
Connection hood MS 31 105 |
Connection hood MS 32 104 |
Service display MSD 101 |