Stationary and hand-held bar code readers
Table 3
|
BCL 80 |
BCL 90 |
|
|
 |
 |
|
|
| Specifications |
| |
 |
 |
|
|
Data sheets
(PDF) |
 |
 |
|
|
Reading
distance
(dependent
on version) |
300 - 2400 mm
(others on
request) |
500 - 2100 mm
(others on
request) |
|
|
Smallest
resolution |
0,2 mm |
0,2 mm |
|
|
Scanning
rate |
600 scans/s
adjustable
(400 - 800
scans/s) |
800 scans/s
adjustable
(600 - 1200
scans/s) |
|
|
Reading
method |
Single line
scanner
Raster scanner
Swivel mirror |
Single line
scanner
Swivel mirror
Code fragment
technology
autoFocus |
|
|
| Interfaces |
RS232/485 |
RS232,
RS422/485 |
|
|
Supply
voltage |
18 - 36 VDC |
18 - 30 VDC |
|
|
Protection
class |
IP 65 |
IP 65 |
|
|
| Approvals |
|
 |
|
|
| Optional |
|
ext. parameter
memory |
|
|
| Interfacing units |
multiNetSlave,
+ Parameter
memory
+ Display |
MA 10
|
MA 90
|
|
|
| Point to point |
MA 10 |
MA 90 |
|
|
| Daisy Chain |
|
|
|
|
Network
master |
MA 30 |
MA 31 |
|
|
| Field bus gateways |
Profibus DP
InterBus-S
|
MA 40 DP-k
MA 40 IS
|
MA 41 DP-k
MA 41 IS
|
|
|
| Intergrated fieldbus |
Connection
module
Profibus DP |
|
|
|
|
Connection
module
Devicenet |
|
|
|
|
| Accessories |
Mounting
systems |
BT 56, BT 58 |
BT 90 |
|
|
Cables +
plugs |
Different
cable variants |
Different
cable variants |
|
|
| Other |
|
|
|
|