
|
|
|
Stationary and hand-held 2D code readers
Table 4
|
Z-3010 |
IT 3800g |
IT 3820 / IT 3820i |
IT 3800i |
 |
 |
 |
 |
| Specifications |
| Download |
Data sheet |
Data sheet |
Data sheet |
Data sheet |
| Description |
Scanning upon touching the barcode |
bar code |
bar code |
Rigid industrial application |
| Reading distance |
0 - 20 mm |
10 - 660 mm |
0 - 1120 mm |
0 - 2080 mm |
| Reading method |
Touchreader |
linear Imager |
linear Imager |
linear Imager |
| Code type |
bar code |
bar code |
bar code |
bar code |
| Scanning rate |
100 scan/s |
270 scan/s |
270 scan/s |
270 scan/s |
| Interfaces Host |
Keyboard-Wedge,
USB, RS 232 |
Keyboard wedge,
USB, RS 232 |
Bluetooth |
Keyboard wedge,
USB, RS 232 |
| Interfaces Service |
Keyboard-Wedge,
USB, RS 232 |
Keyboard wedge,
USB, RS 232 |
Bluetooth |
Keyboard wedge,
USB, RS 232 |
| Supply voltage |
5 V DC |
4,5 - 12 V DC |
9 V DC |
4,5 - 14 V DC |
| Protection class |
|
IP 41 |
IP 41 |
IP 54 |
| Approvals |
 |
|
|
|
| Connectivity / Interfacing units |
| multiNetSlave |
MA 21 100 |
MA 21 100 |
MA 21 100 |
MA 21 100 |
| Point to point |
|
|
|
|
| Network master |
MA 31 |
MA 31 |
MA 31 |
MA 31 |
| Field bus gateways |
| Profibus DP |
MA 41 DP-k HS |
MA 41 DP-k HS |
MA 41 DP-k HS |
MA 41 DP-k HS |
| Profinet |
|
|
|
|
|
InterBus-S |
MA 41 IS |
MA 41 IS |
MA 41 IS |
MA 41 IS |
| Ethernet TCP/IP |
|
|
|
|
| Accessories |
| Mounting systems |
table mount |
table mount, wall mount |
Base station ST2020 |
table mount, wall mount |
| Cable |
cable for keyboard wedge, USB, RS 232,
Power supply unit |
cable for keyboard wedge, USB, RS 232,
Power supply unit |
cable for keyboard wedge, USB, TTL,
RS 232, Power supply unit |
cable for keyboard wedge, USB, RS 232,
Power supply unit |
|
|