
|
|
|
Stationary barcode readers and hand-held readers
Table 5
|
Z-3010 |
IT 1300g |
IT 3820 / IT 3820i |
IT 3800i |
 |
 |
 |
 |
| Technical data |
| Download |
Data sheet |
Data sheet |
Data sheet |
Data sheet |
| Description |
Barcode touch reader with cable connection |
Barcode hand-held reader with cable connection |
Barcode hand-held reader with Bluetooth |
Robust barcode hand-held reader with cable connection |
| Reading distance |
0 – 20 mm |
10 – 660 mm |
0 – 1120 mm |
0 – 2080 mm |
| Reading method |
Touch reader |
Line imager |
Line imager |
Line imager |
| Code types |
Barcode |
Barcode |
Barcode |
Barcode |
| Scanning rate |
100 scan/s |
270 scan/s |
270 scan/s |
270 scan/s |
| Interface host |
Keyboard-Wedge,
USB, RS 232 |
Keyboard-Wedge,
USB, RS 232 |
Bluetooth |
Keyboard-Wedge,
USB, RS 232 |
| Interface service |
Keyboard-Wedge,
USB, RS 232 |
Keyboard-Wedge,
USB, RS 232 |
Bluetooth |
Keyboard-Wedge,
USB, RS 232 |
| Supply voltage |
5 V DC |
5 V DC |
9 V DC |
4.5 - 14 V DC |
| Protection class |
|
IP41 |
IP41 |
IP54 |
| Certifications |
 |
|
|
|
| Connection options / connector units |
| multiNet slave |
MA 21 100 |
MA 21 100 |
MA 21 100 |
MA 21 100 |
| Point to point |
|
|
|
|
| multiNet master |
MA 31 |
MA 31 |
MA 31 |
MA 31 |
| Fieldbus gateways |
| Profibus DP |
via MA 204i |
via MA 204i |
via MA 204i |
via MA 204i |
| Profinet |
via MA 248i |
via MA 248i |
via MA 248i |
via MA 248i |
| Ethernet TCP/IP |
via MA 208i |
via MA 208i |
via MA 208i |
via MA 208i |
| CanOpen |
|
|
|
|
| DeviceNet |
|
|
|
|
| Ethernet IP |
|
|
|
|
| EtherCAT |
|
|
|
|
| Accessories |
| Fixing components |
Table holder |
Table holder, wall mount |
Base station ST2020 |
Table holder, wall mount |
| Cable |
Cable for Keyboard-Wedge, USB, RS 232, power supply unit |
Cable for Keyboard-Wedge, USB, RS 232, power supply unit |
Cable for Keyboard-Wedge, USB, TTL, RS 232, power supply unit |
Cable for Keyboard-Wedge, USB, RS 232, power supply unit |
|
|