
|
|
|
Optical
bar code-positioning systems |
BPS 8 |
BPS 34/37 |
|
|
 |
 |
|
|
| Specifications |
| Download |
Technical description |
Technical description BPS 34
Technical description BPS 37 |
|
|
|
 |
 |
|
|
| Range |
10 000 m |
10 000 m |
|
|
| Interfaces |
Host |
RS 232
(RS 485 via MA 8-01) |
PROFIBUS DP/
SSI |
|
|
| Service |
RS 232 |
RS 232 |
|
|
| Functional principle |
Against bar code tape |
Against bar code tape |
|
|
| Measurement value output |
3,3 ms |
2 ms |
|
|
| Integration time |
26,6 (13,3) ms |
16 (8) ms |
|
|
| Reproduction accuracy |
± 1 (2) mm |
± 1 (2) mm |
|
|
| Protection class |
IP 67 |
IP 65 |
|
|
| Approvals |
|
|
|
|
| Light source |
Red light laser |
Red light laser |
|
|
| Supply voltage |
5 V DC (24 V DC
via MA 8-01) |
10 - 30 V DC |
|
|
| Operating temperature |
0 °C ... +40 °C |
0 °C ... +50 °C
(-30 °C ... +40 °C
with lens heating) |
|
|
| Supplementary functions |
customer-specific configuration facility |
Speed measurement |
|
|
|
|