|
Industrial Image Processing Systems
|
LSIS 400i |
visionPOWERBOX |
proCHECK |
 |
 |
 |
| Specifications |
| Download |
Product info
Technical Description |
Product info |
Product info |
| Description |
Smart camera with homogeneous, integrated illumination. Flexible use through motor-driven focus adjustment. Fast configuration directly via the webConfig tool integrated in the smart camera. Very well suited for industrial use through glass window, metal housing, M12 connection technology and protection class IP 65/IP 67. |
Flexible image processing for complex and interlinked tasks.
Operation of two cameras at a compact PC. FireWire technology. |
High-speed image processing with excellent operating convenience, asynchronous operation of several cameras.
Operation of up to 4 cameras per frame grabber. |
| Approvals |
 |
 |
 |
| Typical applications |
| Presence/completeness monitoring |
 |
 |
 |
Dimension/
position monitoring |
 |
 |
 |
| Character reading |
|
 |
 |
| Code reading |
|
Data Matrix, Barcode, Pharmacode, RSS Ltd, PDF 417, QR-Code |
Data Matrix, Barcode, RSS, MicroPDF, PDF 417, Pharmacode/QR-Code |
| Print quality monitoring |
|
 |
 |
| Color detection |
|
 |
 |
| Pattern detection |
|
 |
 |
| Other applications |
Position and type detection |
|
Blister control |
| Sensor/cameras |
Global shutter CMOS |
CCD / digital,
FireWire (IEEE 1394) |
CCD |
| Resolution (pixel) |
752 × 480 |
from 656 x 494 /
1392 x 1040 opt. more (colour or monochrome) |
from 659 x 494
up to 1298 x 1024
(colour or monochrome) |
| Focal point (mm) |
50 mm ... ∞ |
depending on lens |
depending on lens |
|
|
RS 232
Ethernet |
Ethernet, opt. RS 232
n.a. |
RS 232
n.a. |
| Digital inputs/outputs |
8, configurable |
16 / 16 |
1 / 48 |
| Fast-Ethernet |
Yes |
Yes |
Yes |
| Optional |
Cable, mounting devices, external illumination |
Remote maintenance |
remote maintenance
statistical functions,
downtime analysis |
| Number of check routines |
dynamic, depending on the tools per checking program, max. >300 |
No practical restriction in number of storable programs |
No practical restriction in number of storable programs |
Configuration/
operating system |
Via integrated webConfig tool |
Windows XP |
Windows XP |
| Options |
Integrated, homogeneous illumination |
Storage of: error images, camera parameters, results in database; visualization; sequential control; AIM verifier; camera calibration |
Intelligent software tools, safety manager (access and status control), storage of measurement data in database |
Dimensions,
W × H × D [mm] |
75 × 55 × 113 |
200 x 180 x 280 |
481 × 177 × 500 |