
|
|
|
Optical
data
trans-
mission |
DDLS 78 |
DDLS 200 |
DLSP 160S |
|
 |
 |
 |
|
| Specifications |
| Download |
Technical description |
Technical description |
Technical description |
|
|
|
 |
|
|
| Data transmission |
Serial |
Serial |
Parallel |
|
| Range |
200 m |
500 m |
1,8 m |
|
| Light source |
Red light /
Infrared LED |
Infrared LED |
Infrared LED |
|
| Max. transmission rate |
38,4 kBit/s |
2000 kBit/s |
≤ 400 µs |
|
| Interfaces |
- TTY
- RS232
- RS422
- RS485 |
- RS 422
- RS 485
- fibre optics |
Parallel
2 * 8 E/A's |
|
| Supported protocols |
- Profibus
- SINEC L2
- Transparent Mode |
- Profibus
(DP/FMS/MPI)
- Interbus-S ((copper/
fibre optical cable)
- Allen Bradley
(DH+;RIO)
- DeviceNet
- CANopen
- Ethernet |
|
|
| Supply voltage |
12 - 30 VDC |
18 - 30 VDC |
16 - 35 VDC |
|
| Operating temperature |
-10 ... +50 °C
with lens heating
-35 ... +50 °C |
-5 ... +50 °C
with lens heating
-30 ... +50 °C |
-20 ... +60 °C |
|
| Approvals |
 |
|
 |
|
|
|