
|
|
|
Optical distance measuring and positioning |
AMS 200 |
|
|
|
 |
|
|
|
| Specifications |
| Download |
Technical description |
|
|
|
| Range |
40 / 120 / 200 m |
|
|
|
| Interfaces |
Host |
Simultaneous utilization of PPROFIBUS und SSI |
|
|
|
| Service |
RS 232 |
|
|
|
| Functional principle |
Against reflector |
|
|
|
| Measurement value output |
2 ms |
|
|
|
| Integration time |
16 ms |
|
|
|
| Reproduction accuracy |
0,3 / 0,5 / 0,7 mm |
|
|
|
| Protection class |
IP 65 |
|
|
|
| Approvals |
|
|
|
|
| Light source |
Red light laser |
|
|
|
| Supply voltage |
18 - 30 V DC |
|
|
|
| Operating temperature |
-5 °C ... +50 °C
(-30 °C ... +50 °C with lens heating) |
|
|
|
| Supplementary functions |
Speed measurement |
|
|
|
|
|