Stationary and mobile RFID read/write devices
Table 1
|
RFI 32 |
RFM 12 |
RFM 32 |
RFM 32Ex |
 |
 |
 |
 |
| Technical data |
| Download |
Data sheet |
Data sheet |
Data sheet |
Data sheet |
|
 |
 |
 |
 |
| Description |
Stationary reader for fixcode transponder (EM4102) |
Stationary read/write device for ISO15693 transponder |
Stationary read/write device for ISO15693 transponder |
Stationary read/write device for ISO15693 transponder |
| Options |
|
Write-ahead, complete reading, writing only |
Write-ahead, complete reading, writing only |
Write-ahead, complete reading, writing only |
| Reading distance |
0 – 90 mm |
0 – 45 mm |
0 – 110 mm |
0 – 110 mm |
| Smallest data unit |
4byte (1block) |
4byte (1block) |
4byte (1block) |
4byte (1block) |
| Frequency |
125 kHz |
13.56 MHz |
13.56 MHz |
13.56 MHz |
| Scanning rate |
Read: Vmax 0.6 m/s |
Read: Vmax 2.0 m/s
write: dynamic |
Read: Vmax 6.0 m/s
write: dynamic |
Read: Vmax 6.0 m/s
write: dynamic |
| Reading method |
|
M-field |
M-field |
M-field |
| Transponder types |
I-Code SLI, Tag ITHFI, Infineon MY-D, Inside |
| Interface host |
RS 232 |
| Interface service |
RS 232 |
| Digital inputs/outputs |
|
1 / 1 |
1 / 1 |
1 / 1 |
| Supply voltage |
12 - 30 V DC |
| Protection class |
IP67 |
IP67 |
IP67 |
IP67 |
| Certifications |
 |
 |
 |
 Ex-zone 2/22 (ATEX) |
| Dimensions (mm) |
102 x 76 x 30 |
M30 x 98 |
102 x 76 x 30 |
102 x 76 x 30 |
| Connection |
Integrally extruded cable with system plugs |
| Connection options / connector units |
| multiNet slave |
MA 21 100.2 |
| Point to point |
MA 2 |
| multiNet master |
MA 31 |
| Fieldbus gateways |
| Profibus DP |
via MA 204i |
| Profinet |
via MA 248i |
| Ethernet TCP/IP |
via MA 208i |
| CanOpen |
|
| DeviceNet |
|
| Ethernet IP |
|
| EtherCAT |
|
| Accessories |
| Transponder |
Table TFI |
Table TFM |
TFM Ex |
| Cable |
1 m |
10 m |