
|
|
|
Stationary and hand-held RFID devices
Table 2
|
RFM 62 |
RFM 82 |
RFM 82 "Gate" |
HFM 12 |
 |
 |
 |
 |
| Specifications |
| Data sheets (PDF) |
 |
 |
|
 |
| Reading distance (dependent on version) |
400 mm |
700 mm |
1200 mm |
30 mm |
| Frequency |
13,56 MHz |
13,56 MHz |
13,56 MHz |
13,56 MHz |
| Scanning rate |
Read:
Vmax 6,0 m/s
Write:
dynamic |
Read:
Vmax
application dependent
Write:
dynamic |
Read:
Vmax
application dependent
Write:
dynamic |
Read:
static
Write:
static |
| Interfaces |
|
|
| - Host |
|
RS 232 |
RS 232 or USB
via Base |
| - Service |
|
RS 232 |
| Supply voltage |
|
24 V DC |
5 V DC
(Akku 1,2 V DC) |
| Protection class |
IP 65 |
IP 65 |
IP 65 |
IP 67 |
| Approvals |
 |
 |
 |
 |
| Interfacing units |
| multiNet Slave |
MA 21 100.2 |
MA 21 100.2 |
MA 21 100.2 * |
| Point to Point |
MA 2 |
MA 2 |
|
| Network master |
MA 31 |
MA 31 |
| Field bus gateways |
| Profibus DP |
MA 42 DP-k |
MA 41 DP-k |
MA 41 DP-k * |
| InterBus-S |
MA 42 IS |
MA 41 IS |
MA 41 IS * |
| Accessories |
| Transponder |
Table TFM |
| Cable |
1 m |
- |
Charging station
USB |
|
|
|
Base HFM-USB |
Charging station
RS 232 |
|
|
|
Base HFM-RS |
* via Base RS
|
|