Stationary and mobile RFID read/write devices
Table 3
|
RFU 61 |
RFU 81 |
HFU 4500D |
HFU 4520D |
 |
 |
 |
 |
| Technical data |
| Download |
Data sheet |
Data sheet |
Technical description |
Technical description |
|
 |
 |
 |
 |
| Description |
Stationary read/write device for EPC1Gen2 transponders
|
Stationary Long-Range read/write device for EPC1Gen2 transponders |
Combined mobile RFID and 1D/2D code reader with keyboard and display, cable connection
|
Combined mobile RFID and 1D/2D code reader with keyboard and display, bluetooth |
| Options |
Write-ahead, adjustable power |
Write-ahead, adjustable power |
Function selection (via interface), info on display |
Function selection (via interface), info on display |
| Reading distance |
0 – 1500 mm |
0 – 5000 mm |
0 – 350 mm
30 – 450 mm |
0 – 350 mm
30 – 450 mm |
| Smallest data unit |
2byte (1block) |
2byte (1block) |
2byte (1block) |
2byte (1block) |
| Frequency |
868 MHz (EU) |
868 MHz (EU) |
868 / 915 MHz (EU/US) |
868 / 915 MHz (EU/US) |
| Scanning rate |
Read: Vmax 6.0 m/s
write: dynamic |
Read: Vmax 7.5 m/s
write: dynamic |
Read: static
write: static |
Read: static
write: static |
| Reading method |
E-field |
E-field |
Imager, E-field |
Imager, E-field |
| Transponder types |
NXP, Alien Higgs, Impinji |
NXP, Alien Higgs, Impinji |
NXP, Alien Higgs, Impinji |
NXP, Alien Higgs, Impinji |
| Interface host |
RS 232 via IMRFU1 |
RS 232 via IMRFU1 |
RS 232 |
RS 232, Bluetooth via Base |
| Interface service |
RS 232 via IMRFU1 |
RS 232 via IMRFU1 |
RS 232 |
RS 232, Bluetooth via Base |
| Digital inputs/outputs |
1 / 1
via IMRFU1 |
1 / 1
via IMRFU1 |
|
|
| Supply voltage |
10 - 30 V DC |
18 - 30 V DC |
5 V DC |
3.7 V DC (battery) |
| Protection class |
IP65 |
IP65 |
IP54 |
IP54 |
| Certifications |
 |
 |
 |
 |
| Dimensions (mm) |
160 x 145 x 40 |
640 x 280 x 98 |
135 x 104 x 145 |
135 x 104 x 145 |
| Connection |
M8 plug, 4-pin |
Terminal |
RS 232 cable, 9-pin Sub-D |
|
| Connection options / connector units |
| multiNet slave |
MA 21 100.2 |
MA 21 100.2 |
MA 21 100 |
MA 21 100 |
| Point to point |
IMRFU1 |
IMRFU1 |
|
|
| multiNet master |
MA 31 |
MA 31 |
MA 31 |
MA 31 |
| Fieldbus gateways |
| Profibus DP |
via MA 204i |
via MA 204i |
via MA 204i |
via MA 204i |
| Profinet |
via MA 248i |
via MA 248i |
via MA 248i |
via MA 248i |
| Ethernet TCP/IP |
via MA 208i |
via MA 208i |
via MA 208i |
via MA 208i |
| CanOpen |
|
|
|
|
| DeviceNet |
|
|
|
|
| Ethernet IP |
|
|
|
|
| EtherCAT |
|
|
|
|
| Accessories |
| Transponder |
Table TFU |
Table TFU |
Table TFU |
Table TFU |
| Cable |
M8 cable, 4 pins |
KB_JST-3000 |
4 m |
KB- RS232-Base Hx520 |
| USB cable |
|
|
KB - RS232 - USB |
KB - RS232 - USB |
| Ext. power supply unit |
|
|
NT Hx5x0 |
NT Hx5x0 |
| Charging station RS 232 / Bluetooth |
|
|
|
Base HX520 |