Transponders for RFID
read/write devices
RFI/ RFM/ HFM
Table 4
|
TFI |
TFM |
TFM Ex |
 |
 |
 |
| Technical data |
| Download |
Data sheet |
Data sheet |
Data sheet |
|
|
|
 |
| Description |
Transponder for the readers RFI |
Transponder for the readers RFM / HFM |
Transponder for the readers RFM Ex |
| Frequency |
125 kHz |
13.56 MHz |
13.56 MHz |
| Transponder type |
Disc transponder |
High-temperature transponder |
Self-adhesive transponder |
Disc transponder |
High-temperature transponder |
Disc transponder |
| Protection class |
IP67 |
IP67 |
IP 54 |
Up to IP68 |
IP68 |
IP67 |
| Certifications |
 |
 |
 |
Diameter/ dimensions |
30 mm
50 mm |
30 mm
50 mm |
55 x 55 mm
54 x 86 mm |
22 mm
30 mm
50 mm |
53 x 53 mm
85 mm |
34 mm
54 mm |
Memory size/ user data |
64 bit/ 32 bit |
64 bit/ 32 bit |
Up to 256 bytes |
Up to 1024 bytes |
Up to 112 bytes |
Up to 112 bytes |
| Maximum temperature |
Up to 90 °C |
Up to 200 °C |
Up to 75 °C |
Up to 120 °C |
Up to 220 °C |
Up to 120 °C
ATEX up to 60 °C |
| Accessories |
| Spacer |
Spacer 30 HT
Spacer 50 HT
BT-TFMx6 |
|
Spacer 30 HT
Spacer 50 HT
Spacer 85 HT
BT-TFMx6 |
|