
|
|
|
Transponders for RFID
read/write devices
RFI/ RFM/ HFM
Table 5
|
TFU |
|
|
 |
|
|
| Technical data |
| Download |
Data sheet |
|
|
| Description |
Transponder (data carrier) suitable for readers RFU / HFU |
|
|
| Frequency |
868 / 915 MHz |
|
|
| Transponder type |
Self-adhesive transponder |
On-metal disc transponder |
|
|
| Protection class |
IP54 |
IP65/67 |
|
|
| Certifications |
 |
|
|
| Dimensions |
34 x 54, 97 x 27 |
47 x 52 x 9,
86 x 54 x 1 |
|
|
Memory size/ user data |
Up to 60 bytes |
Up to 60 bytes |
|
|
| Maximum temperature |
Up to 70 °C |
Up to 125 °C |
|
|
| Accessories |
| Spacer |
|
|
|
|
|