Modular
interfacing
units
Table 1
|
MA 2/2 L
Point to point
multiNet Slave |
MA 4/MA 4D
Point to point
multiNet Slave |
MA 4 L/ MA 4 DL |
MA 8.1 |
 |
 |
 |
 |
| Specifications |
| Download |
Data sheet |
Data sheet |
Data sheet |
Data sheet |
| Connection, wiring |
Spring terminals,
5 PGs |
Spring terminals,
5 PGs |
Spring terminals,
5 PGs |
1 plug M 12, 5 pin
2 socket M 12, 5 pin |
| Interfaces |
- RS 232
- RS 485
- multiNet Slave
- Service interface
- RS232
9 pin Sub-D |
- RS 232 Host
- RS 485 multiNet Slave
- Service interface
- RS232
9-pin Sub-D |
- RS 232 - alternatively
- RS 422 -, TTY - Host
- RS 485 multiNet Slave
- Service interface
- RS 232
9-pin Sub-D |
- RS232 |
| Inputs/Outputs |
2/1 switching input
2/1 switching output
Network address |
RS 232/485
2/1 switching input
2/1 switching output
Network address |
2/1 switching input
2/1 switching output
Network address |
1 switching input and
1 switching output
|
| Parameter memory |
|
Automatic parameter memory |
Automatic parameter memory |
|
| Display |
1 LED |
1 LED |
MA 4D:
2 x 16
char.
display |
1 LED |
|
Barcode reader /
Ident-System |
BCL 21/22, BCL 31/32
VR 2300, RFI/RFM |
BCL 21/22
BCL 31/32 |
BCL 22, BCL 32 |
BCL 8 |
| Approvals |
|
|
|
|