Modular
connector
units
Table 2
|
MA 21
Interface converter |
MA 21.100.2
multiNet slave |
MA 22 DC
Daisy Chain network |
|
 |
 |
 |
|
| Technical data |
| Download |
Technical description |
Data sheet |
|
|
| Description |
Connector unit for field use |
Connector unit for field use |
Connector unit for Daisy Chain |
|
| Options |
Electrical isolation |
Leuze multinet with system plugs |
|
|
| Interface host |
RS 232, RS 422, TTY - host, RS 485 multiNet slave |
RS 232, RS 485 multiNet slave |
RS 232 host,
Daisy Chain networking |
|
| Interface service |
RS 232, 9-pin Sub-D |
RS 232, 9-pin Sub-D |
RS 232, 9-pin Sub-D |
|
| Inputs/outputs |
Network address |
1 switching input
1 switching output
network address |
1 switching input
1 switching output
per connected barcode reader |
|
| Display |
6 LEDs |
6 LEDs |
|
|
| Barcode reader / Ident system |
BCL 8, RFI/RFM |
RFI/RFM |
BCL 22 |
|
| Supply voltage |
18 - 30 V DC |
18 - 30 V DC |
18 - 30 V DC |
|
| Protection class |
IP65 |
IP65 |
IP20 |
|
| Certifications |
 |
 |
 |
|
| Accessories |
M12 set network power |
M12 set network power |
|
|
| Dimensions (mm) |
119 x 180 x 55 |
119 x 180 x 55 |
152 x 90 x 36 |
|
| Connection |
Terminals |
System plug (JST), terminals |
15-pin sub-D, terminals |
|