Modular
connector
units
Table 3
|
MA 31
multiNet master |
MA 90
Point to point
multiNet slave |
|
|
 |
 |
|
|
| Technical data |
| Download |
Technical description |
Data sheet |
|
|
| Description |
Network master (multinet) for field use |
Connector unit for field use |
|
|
| Options |
Automat. parameter memory, additionally customer-specific. parameter memory, MultiScan function |
External parameter memory optional |
|
|
| Interface host |
RS 232, RS 422, TTY - host, multiNet master,
RS 485 multiNet slave |
RS 232, RS 422,
RS 485 multiNet slave |
|
|
| Interface service |
RS 232, 9-pin Sub-D |
RS 232, 9-pin Sub-D |
|
|
| Inputs/outputs |
2 switching inputs
2 switching outputs
network address |
6 switching inputs
4 switching outputs
network address host operation / 485 slave |
|
|
| Display |
6 LEDs |
4 LEDs |
|
|
| Barcode reader / Ident system |
|
BCL 90 |
|
|
| Supply voltage |
18 - 30 V DC |
18 - 30 V DC |
|
|
| Protection class |
IP65 |
IP54 |
|
|
| Certifications |
|
|
|
|
| Accessories |
M12 set network power |
|
|
|
| Dimensions (mm) |
119 x 180 x 55/93 |
136 x 210 x 74 |
|
|
| Connection |
Terminals |
Terminals |
|
|