
|
|
|
Modular
connector
units
Table 4
|
MA 204i
RS 232, Profibus DP |
MA 208i
RS 232, TCP IP |
MA 248i
RS 232, ProfiNet |
|
 |
 |
 |
|
| Technical data |
|
|
| Download |
Technical description |
Technical description |
Technical description |
|
| Description |
Fieldbus gateway RS 232-Profibus DP for field use |
Fieldbus gateway RS 232-Ethernet TCP/IP for field use |
Fieldbus gateway RS 232-Profinet IO RT for field use |
|
| Options |
Modes Collect, Command |
Modes Collect, Command |
Modes Collect, Command |
|
| Interface host |
RS 232, Profibus DP |
RS 232, Ethernet TCP/IP |
RS 232, Profinet |
|
| Interface service |
RS 232, 9-pin Sub-D |
RS 232, 9-pin Sub-D |
RS 232, 9-pin Sub-D |
|
| Inputs/outputs |
1 switching input
1 switching output |
1 switching input
1 switching output |
1 switching input,
1 switching output |
|
| Parameter memory |
|
|
|
|
| Display |
2 LEDs |
4 LEDs |
4 LEDs |
|
| Barcode reader / Ident system |
BCL 22, BCL 32, BCL 8, BPS 8, Hand-held readers,
LSIS 122, RFI/RFM |
BCL 22, BCL 32, BCL 8, BPS 8, Hand-held readers,
LSIS 122, RFI/RFM |
BCL 22, BCL 32, BCL 8, BPS 8, Hand-held readers,
LSIS 122, RFI/RFM |
|
| Supply voltage |
18 - 30 V DC |
18 - 30 V DC |
18 - 30 V DC |
|
| Protection class |
IP65 |
IP65 |
IP65 |
|
| Certifications |
 |
 |
 |
|
| Accessories |
Ready-made Profibus cables
Cable for hand held scanners: KB JST-HS-300
Cable for MA3x IM with JST / open: KB JST-3000
|
Ready-made Ethernet cable
Cable for hand held scanners: KB JST-HS-300
Cable for MA3x IM with JST / open: KB JST-3000
|
Ready-made Ethernet cable
Cable for hand held scanners: KB JST-HS-300
Cable for MA3x IM with JST / open: KB JST-3000
|
|
| Dimensions (mm) |
130 x 90 x 41 |
130 x 90 x 41 |
130 x 90 x 41 |
|
| Connection |
System plug (JST), M12 |
System plug (JST), M12 |
System plug (JST), M12 |
|
|
|