Table 1

GSU 06

Throughbeam photo electric sensors

GSU 06 Throughbeam photo electric sensors For pdf datasheet click on the types
GSU 06/24-2-S8 GSU 06/24-2 GSU 06/24D-2-S8 GSU 06/24D-2 GSU 06/4D.3-S8 GSU 06/4D.3S8            
Item nr.: 50039638 50040191 50040190 50040192 50102921 50102921            
Mouth width in mm: 2,5 2,5 2,5 2,5 2,5 2,5            
Mouth depth in mm: 45 45 45 45 48 48            
Operating
voltage
10 - 30 V DC            
24 V DC                        
Output PNP transistor            
NPN transistor            
Switching frequency in Hz                        
Switching Light                    
Dark                
Connection M 12 connector                        
M 8 connector                
Cable                    
Detection of Transparent labels            
Labels            
metallized foil labels            
Aperture disks,
small parts etc.
                       
Options Sensitivity adjustment                        
Teach push button            
Teaching through external line