Table 1

GSU 14B / IGSU 14B

Ultrasonic forked sensors

Ultrasonic forked sensors GSU 14B For pdf datasheet click on the types
GSU 14C/66.3-S12 GSU 14C/66D.3-S12 GSU 14C/66D.31-S12 IGSU 14C/6.3-S12 IGSU 14C/6.31-S12 IGSU 14C/6D.3-S12 IGSU 14C/6.3SD-S12          
Item nr.: 50116933 50116934 50116935 50116936 50116937 50116938 50115736          
Mouth width in mm: 4 4 4 4 4 4  4          
Mouth depth in mm: 68 68 68 68 68 68  68          
Operating
voltage
10 - 30 V DC                        
24 V DC                        
12 - 30 V DC          
Physical data max. conveyor speed [m/min] 240 240 240 240 240 240 2400           
min. response time [µs] 200 200 200 200 200 200 250           
Repeatability [± mm] 0,2 0,2 0,2 0,2 0,2 0,2            
Output 2x complementary                        
2x Push-pull, complementary                  
1x Push-pull                    
Warning output                
Switching frequency in Hz                        
Switching Presetting: signal in the gap                    
Presetting: signal on the label                      
Connection M 12 connector          
M 8 connector                        
Cable                        
Detection of Paper labels            
Transparent labels            
Metallized foil labels            
Booklets or fan-fold flyers            
Aperture disks, small parts etc.                        
Options Sensitivity adjustment with potentiometer                        
Teach-in on the device          
easy teach                  
ALC (automatic compensation of the switching threshold)                    
Lockable teach button          
Teaching through external line          
Adjusting the switching function                
Pulse streching                      

Adhesive areas

                     

Signal at adhesive areas