Table 1

GS 04

Throughbeam photo electric sensors

Throughbeam photo electric sensors GS 04 For pdf data sheet click on the types
GS 04M/P-20-S8 GS 04M/8-30-S8 GS 04M/N-30-S8 GS 04M/P-50-S8 GS 04M/N-50-S8 GS 04M/P-80-S8 GS 04M/N-80-S8 GS 04M/P-120-S8 GS 04M/N-120-S8 GS 04M/P-220-S8 GS 04M/N-220-S8  
Item nr.: 50110792 50110782 50110791 50110783 50110789 50110784 50110790 50110785 50110787 50110786 50110788  
Mouth width in mm: 20 30 30 50 50 80 80 120 120 220 220  
Mouth depth in mm: 24 34 34 54 54 54 54 54 54 114 114  
Operating
voltage
10 - 30 V DC  
24 V DC                        
Output PNP transistor        
NPN transistor                  
Switching frequency in Hz 1500 1500 1500 1500 1500 1500 1500 1500 1500 1500 1500  
Switching Light  
Dark  
Connection M 12 connector                        
M 8 connector  
Cable                        
Detection
of
Transparent labels                        
Labels                        
Aperture disks, small parts etc.  
Options Sensitivity adjustment  
Potentiometer, LED on fork-back