Table 1

GSL 04

Throughbeam photo electric sensors

Throughbeam photo electric sensors GSL 04 For pdf data sheet click on the types
GSL 04M/P-30-S8 GSL 04M/P-50-S8 GSL 04M/P-80-S8 GSL 04M/P-80.4-S8 GSL 04M/P-120.4-S8              
Item nr.: 50110793 50110794 50110795 50111362 50111361              
Mouth width in mm: 30 50 80 80 120              
Mouth depth in mm: 34 54 54 54 54              
Operating
voltage
10 - 30 V DC              
24 V DC                        
Output PNP transistor              
NPN transistor                        
Switching frequency in Hz 3000 3000 3000 3000 3000              
Switching Light              
Dark              
Connection M 12 connector                        
M 8 connector              
Cable                        
Detection
of
Transparent labels                    
Labels                        
Aperture disks, small parts etc.              
Options Sensitivity adjustment              
Potentiometer, LED on fork-back