Table 1

 
next

GS 06

Throughbeam photo electric sensors

GS 06 / Throughbeam photo electric sensors For pdf-data sheet: click on the types
GS 06/66-2 GS 06/66-2-S8 GS 06/66-2-150-S12 GS 06/66-5 GS 06/66-5-S8 GS 06/66.2-2 GS 06/66.2-2-S8 GS 06/66.2-5 GS 06/66.2-5-S8 GS 06/6.3-2-S8 GS 06/6.3-5-S8 GS 06/66D-2, 430-S12
Item nr.: 50039567 50039565 50039558 50039568 50039566 50039569 50039571 50039570 50039572 50039573 50039575 50039562
Mouth width in mm: 2 2 2  5 5 2 2  5 5 2 5 2
Mouth depth in mm: 40 40 40 40 40 40 40 40 40 40 40 40
Operating
voltage
10 - 30 V DC
24 V DC                        
Output PNP transistor
NPN transistor
Switching frequency in Hz 8000 8000 8000 8000 8000 8000 8000 8000 8000 8000 8000 8000
Switching Light
Dark
Connection M 12 connector                      
M 8 connector            
Cable              
Detection
of
Transparent labels                        
Labels
Aperture disks,
small parts etc.
                       
Options Sensitivity adjustment            
Teach button            
Teaching through external line