Table 2


back
 

GS 06

Throughbeam photo electric sensors

GS 06 - Throughbeam photo electric sensors For pdf-data sheet: click on the types
GS 06/6D.3-2 S8 GS 06/66-5, 360 GS 06/66.2-5, 150-S12 GS 06/6-2-S8.3 GS 06/66.6-2 GS 06/66.26-2 GS 06/66.26-2-S8 GS 06/66.26.1-2-S8 GS 06/66.6-2, 550      
Item nr.: 50101691 50039560 50102994 50103601 50041261 50103524 50103495 50103541 50105653      
Mouth width in mm: 2 5 5 2 2 2 2 2 2      
Mouth depth in mm: 40 40 40 40 40 40 40 40 40      
Operating
voltage
10 - 30 V DC      
24 V DC                        
Output PNP transistor      
NPN transistor      
Switching frequency in Hz 8000 8000 8000 8000 8000 8000 8000 8000 8000      
Switching Light      
Dark      
Connection M 12 connector                        
M 8 connector              
Cable                
Detection
of
Transparent labels                        
Labels      
Aperture disks,
small parts etc.
                       
Options Sensitivity adjustment                  
Teach button              
Teaching through external line