
|
|
|
Table 1
|
GS 61
Optical forked sensors
|
 |
 |
For pdf datasheet click on the types |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Mouth width in mm: |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
| Mouth depth in mm: |
41 |
41 |
41 |
41 |
41 |
41 |
41 |
41 |
41 |
41 |
41 |
41 |
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 24 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
|
|
|
|
|
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
| Push-pull transistor |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Switching frequency in Hz |
10000 |
10000 |
10000 |
10000 |
10000 |
10000 |
10000 |
10000 |
10000 |
10000 |
10000 |
10000 |
| Switching |
switches in the gap |
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
| switches on the label |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
| Connection |
Cable 2000 mm and
M 12 connector |
|
|
|
|
|
|
|
|
|
|
|
|
| M 8 connector, 4-pins |
 |
 |
 |
 |
|
|
|
|
 |
 |
 |
 |
| M 8 connector, 3-pins |
|
|
|
|
 |
 |
|
|
|
|
|
|
| Cable 2000 mm |
|
|
|
|
|
|
 |
 |
|
|
|
|
| Detection of |
Transparent labels |
|
|
|
|
|
|
|
|
|
|
|
|
| Labels |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Aperture disks, small parts etc. |
|
|
|
|
|
|
|
|
|
|
|
|
| Options |
Sensitivity adjustment via potentiometer |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
| Teach push button |
|
|
|
|
|
|
|
|
 |
 |
 |
 |
| Teaching through external line |
|
|
|
|
|
|
|
|
|
|
|
|
|
|