Table 2


back
 

GS 63

Optical forked sensors

Throughbeam forked photo electric sensors Forked photo electric sensors GS 63 For pdf datasheet click on the types
IGS 63/6.3,200-S12 IGS 63/6D.3,200-S12                    
Item nr.: 50112428 50112429                    
Mouth width in mm: 3 3                    
Mouth depth in mm: 60 60                    
Operating
voltage
10 - 30 V DC                    
24 V DC                        
Output PNP transistor                        
NPN transistor                        
Push-pull transistor                    
Switching frequency in Hz 10000 10000                    
Switching switches in the gap                      
switches on the label                      
Connection Cable 2000 mm and
M 12 connector
                   
M 8 connector, 4-pins                        
M 8 connector, 3-pins                        
Cable 2000 mm                        
Detection of Transparent labels                        
Labels                    
Aperture disks, small parts etc.                        
Options Sensitivity adjustment via potentiometer                        
Teach push button                    
Teaching through external line