Table 1

GS 754

Forked photoelectric sensors

Forked photoelectric sensors

GS 754 forked photoelectric sensor To access the PDF data sheet, click on the type designation
GS 754B/D24-27-S12 GS 754B/D3-27-S12 GS 754B/V4-27-S12 GS 754B/C4-27-S12 GS 754M/D-100/42-104-S12 GS 754M/V-100/42-504-S12 GS 754M/V-100/42-604-S12          
Item nr.: 50115807 50115806 50115809 50115803 50104283 50103488 50103487          
Mouth width in mm: 27 27 27 27 100 100 100          
Mouth depth in mm: 42 42 42 42 42 42 42          
Operating
voltage
10 - 30 V DC                  
18 - 30 V DC                
Response time [ms]: 2.5 2.5 2.5 2.5 10 10 10          
Output RS232                    
RS422                    
1x analog
output (voltage)
                     
1x analog
output (current)
                     
2x analog
output (voltage)
                     
2x analog
output (current)
                     
1x PNP output                
1x NPN output                  
1x push-pull                  
2x PNP output                    
Switching light          
dark          
Input Teach: PNP logic              
Teach: NPN logic                  
Connection M 12 connector, 5-pin                
M 12 connector, 8-pin                  
Plug outlet rotatable                
fixed                  
Detection of edge          
diameter          
transparent objects (>11%)                
transparent objects (>25%)                  
Options parameterization interface