
|
|
|
Forked
photo
electric
sensors |
GK 14
GSU 06, 14 |
GS 06, 10
GS 12, 21 |
GS 04
GSL 04 |
GS 754 |
|
 |
 |
 |
 |
|
| Specifications |
|
|
 |
|
|
Dimens.
excluding plug,
W x H x D, mm |
|
|
|
19 x 81,5 x 91,5 |
|
Operating
voltage |
10 - 30 V DC |
10 - 30 V DC |
10 - 30 V DC |
18 - 30 V DC |
|
Switching
outputs |
PNP, NPN |
PNP, NPN
push-pull |
PNP, NPN |
PNP, RS 232,
RS 422, F, V |
|
| Connection |
M 12, M 8,
cable |
M 12, M 8,
cable |
M 8 |
M 12 |
|
| Approvals |
 |
 |
 |
 |
|
Protection
class |
IP 65 |
IP 65 |
IP 65 |
IP 67 |
|
| Housing |
metal |
metal |
metal |
metal |
|
 |
Throughbeam photo electric sensors
|
Data sheets
(PDF) |
 |
 |
 |
 |
|
Mouth width
(mm) |
1/2,5/4 |
2/5/8 |
30/50/80/
120/220 |
29 |
|
| Light source |
- |
infrared |
redlight |
infrared |
|
| Switching |
light/dark |
light/dark |
light/dark |
light/dark,
measuring |
|
Switching
frequency |
5000/500 Hz |
1000/8000/
800 Hz |
1500 Hz |
max. 50 Hz |
|
| Options |
| Teach-In |
x |
x |
|
x |
|
| Other options |
detection of
transparent +
paper labels |
detection of
paper labels |
detection of
small objects |
Contour measurement (max. 6), Diameter analysis, Detection of broken objects, Position analysis |
|
|
|