
|
|
|
Table 1
|
IS 230
Inductive switches
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Typ. scanning range limit (mm) |
15,0 |
15,0 |
15,0 |
40,0 |
40,0 |
40,0 |
40,0 |
|
|
|
|
|
| Installation |
Embedded |
|
|
|
|
|
|
|
|
|
|
|
|
| Non-embedded |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| Output |
PNP make-contact (NO) |
 |
 |
|
 |
 |
|
 |
|
|
|
|
|
| PNP break-contact (NC) |
|
|
|
|
|
|
|
|
|
|
|
|
| NPN make-contact (NO) |
|
|
 |
|
|
 |
|
|
|
|
|
|
| NPN break-contact (NC) |
|
|
|
|
|
|
|
|
|
|
|
|
| Switching frequency in Hz: |
700 |
700 |
700 |
100 |
100 |
100 |
90 |
|
|
|
|
|
| Dimensions |
Diameter in mm |
M30
x1,5 |
M30
x1,5 |
M30
x1,5 |
M30
x1,5 |
M30
x1,5 |
M30
x1,5 |
M30
x1,5 |
|
|
|
|
|
| Length in mm |
51 |
63,5 |
51 |
62 |
73,5 |
62 |
63,5 |
|
|
|
|
|
| Connection |
Cable |
 |
|
 |
 |
|
 |
|
|
|
|
|
|
| M8 connector |
|
|
|
|
|
|
|
|
|
|
|
|
| M12 connector |
|
 |
|
|
 |
|
 |
|
|
|
|
|
| Protection class |
IP 67 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| IP 69K |
|
|
|
|
|
|
 |
|
|
|
|
|
| Operating voltage |
10 - 30 V DC |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| Features |
short construction |
|
|
|
|
|
|
|
|
|
|
|
|
| Food + Beverage |
|
|
|
|
|
|
 |
|
|
|
|
|
|
|