Inductive switches
Table 3
|
IS 240 |
IS 244 |
|
|
|
 |
 |
|
|
|
| Specifications |
|
 |
 |
|
|
|
Dimensions
(B x H x T in mm): |
40 x 12 x 26 |
40 x 40 x 67
40 x 40 x 120 |
|
|
|
| Operating voltage |
10 - 30 V DC |
10 - 30 V DC |
|
|
|
| Switching outputs |
PNP, NPN |
PNP, NPN |
|
|
|
| Connection |
M8 connector
Cable |
M12 connector
connecting terminals |
|
|
|
| Protection class |
IP 67 |
IP 67 / IP 69K |
|
|
|
| Certifications |
|
|
|
|
|
| Housing |
plastic |
plastic |
|
|
|
Flush installation
|
| Type selection |
Product details |
Product details |
|
|
|
| Typ. op. range limit in mm |
4 |
20 |
|
|
|
| Switching function |
make-contact (NO)
break-contact (NC) |
make-contact (NO)
break-contact (NC) |
|
|
|
| Switching frequency |
1400 Hz |
150 Hz |
|
|
|
Non-flush installation
|
| Type selection |
Product details |
Product details |
|
|
|
| Typ. op. range limit in mm |
8 |
40 |
|
|
|
| Switching function |
make-contact (NO)
break-contact (NC) |
make-contact (NO)
break-contact (NC) |
|
|
|
| Switching frequency |
1400 Hz |
150 Hz |
|
|
|